
Brand: Wiegmann
Catalog ID: T0808G
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
For use with HS and S Series wireway.
Catalog Number
T0808G
EU RoHS Indicator
No
Finish Type
Fitting Type
Tee
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725852284
Actual Length
13 in
Depth
13 in
Height
9 in
Weight
9 lb
Width
11 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1