WIEGMANN
Image of PBGX4SSA N12 22.5 MM 4 Pushbutton Enclosure 8.8X2.7X3.5 316 Stainless Steel

N12 22.5 MM 4 Pushbutton Enclosure 8.8X2.7X3.5 316 Stainless Steel

Brand: Wiegmann

Catalog ID: PBGX4SSA

N12 22.5 MM 4 Pushbutton Enclosure 8.8X2.7X3.5 316 Stainless Steel

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of miniature 22MM oil-tight pushbuttons, switches and pilot lights. Provides protection from dust, dirt and water. Great for corrosive environments as well.

Catalog Number

PBGX4SSA

EU RoHS Indicator

Yes

Material

316 Stainless Steel

Mounting Type

External Mounting Plates

Number of Holes

4

Type

Miniature Pushbutton Enclosure

UPC

786725891269

Dimensions

Actual Depth

3.5 in

Actual Height

8.88 in

Actual Width

2.75 in

Depth

4 in

Height

9 in

Weight

4 lb

Width

3 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL508A, Type 4, 4X, 12 & 13
  • cULus Certified Type 4, 4X, 12 & 13
  • UL Files E64791

Nema Rating

NEMA Type 4, 4X, 12 and 13

UL Listed

Yes

Configuration

Number of Holes

4

Logistics

Carton Quantity

1