
Brand: Wiegmann
Catalog ID: PB25BC
Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.
Application
Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.
Catalog Number
PB25BC
Color
Ansi-61 Gray Textured
EU RoHS Indicator
No
Finish Type
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Number of Holes
0
Type
Standard Push Button Enclosure
UPC
786725845507
Actual Depth
3.09 in
Depth
3 in
Height
14 in
Weight
15 lb
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Number of Holes
0
Carton Quantity
1