WIEGMANN
Image of JWN661 N12 Feed-Through 1 Inch Nipple 6X6 Carbon Steel - Gray

N12 Feed-Through 1 Inch Nipple 6X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWN661

N12 Feed-Through 1 Inch Nipple 6X6 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel 1" nipple fitting.

General

Accessory Type

Nipple

Application

For use with JW Series feed-through wireway.

Catalog Number

JWN661

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Fitting Type

Nipple

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725322916

Dimensions

Actual Height

9.44 in

Actual Length

9 in

Actual Width

4.45 in

Depth

9 in

Height

9 in

Weight

3 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1