WIEGMANN
Image of JWN446 N12 Feed-Through 6 Inch Nipple 4X4 Carbon Steel - Gray

N12 Feed-Through 6 Inch Nipple 4X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWN446

N12 Feed-Through 6 Inch Nipple 4X4 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel 6" nipple fitting.

General

Accessory Type

Nipple

Application

For use with JW Series feed-through wireway.

Catalog Number

JWN446

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Fitting Type

Nipple

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725321940

Dimensions

Actual Depth

11.625 in

Actual Height

6.44 in

Actual Length

11.625 in

Actual Width

8.5 in

Depth

12 in

Height

6 in

Weight

3 lb

Width

9 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1

Pallet Quantity

72