
Brand: Wiegmann
Catalog ID: JWE8
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Application
For use with JW Series feed-through wireway.
Catalog Number
JWE8
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725323500
Actual Height
9.63 in
Actual Length
1 in
Actual Width
9.63 in
Depth
1 in
Height
10 in
Weight
4 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Knockouts
Carton Quantity
1