WIEGMANN
Image of JWFF4 N12 FEED THRU FLEXIBLE FTG 4X4 CS -GRY

N12 FEED THRU FLEXIBLE FTG 4X4 CS -GRY

Brand: Wiegmann

Catalog ID: JWFF4

N12 FEED THRU FLEXIBLE FTG 4X4 CS -GRY

4X4 CS -GRY

General

Catalog Number

JWFF4

Color

Gray

EU RoHS Indicator

No

Finish Type

Material

Carbon Steel

Type

Fitting

UPC

786725321568

Dimensions

Weight

3 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1