
Brand: Wiegmann
Catalog ID: B080603CHQR
Intended for use as electrical junction boxes, terminal wiring boxes and instrument housings. Hinged door with quick-release latching provide convient access. Designed to provide protection from dust, dirt, oil and water.
Application
Intended for use as electrical junction boxes, terminal wiring boxes, and instrument housings. Hinged door with quick-release latching provide convenient access. Designed to provide protection from dust, dirt, oil, and water.
Catalog Number
B080603CHQR
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Latches Type
Quick-Release Latches
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725331758
Actual Depth
3.5 in
Depth
4 in
Height
8 in
Weight
5.7 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
180