
Brand: Wiegmann
Catalog ID: B040403
Application
The B Series JIC box is a standard of the automotive industry but has wide applications in other industries. The box incorporates a chain secured lift-off cover and is designed to safeguard components against dust, dirt, oil and water.
Catalog Number
B040403
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Lift Off
EU RoHS Indicator
Yes
Finish Type
Latches Type
Clamps
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725330102
Depth
3 in
Height
4 in
Weight
2.25 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
270