
Brand: Wiegmann
Catalog ID: WC10B
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on sloping control surfaces. Interior components can be mounted on back panel and terminal straps. Heavy-duty construction provides protection from dirt, dust, oil and water.
Fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. 3-point keylocking handle is provided on front, main door. Flush main door. Control panels are hinged along bottom edge. Control panels have captive screws which thread into sealed wells. Door stops provided to hold control panel open. Print pocket is provided. Standard closed cell neoprene gasket is provided. Removable back panel is included with enclosure. Ground provisions provided.
Application
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches, etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty c
Catalog Number
WC10B
Color
Ansi-61 Gray Textured
EU RoHS Indicator
No
Finish Type
Latches Type
3-Point Keylocking Handle
Listings
UL, CSA
Material
Carbon Steel
Number of Doors (Fixed)
1
Type
Console Body
UPC
786725443000
Actual Height
40.13 in
Actual Width
24.13 in
Depth
17 in
Height
40 in
Weight
129 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1