
Brand: Wiegmann
Catalog ID: SDN12363116PL
Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Catalog Number
SDN12363116PL
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Latches Type
2-Point
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725863037
Actual Depth
16.13 in
Actual Width
31.38 in
Depth
16 in
Height
36 in
Weight
117 lb
Width
31 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
1