
Brand: Wiegmann
Catalog ID: WA72XM3318U
Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class 9422 variable depth and cable mechanisms.
Application
The Wiegmann universal cutout is used in large freestand and floorstand enclosures. Operator Adapter Kits are required in order to install the various manufacturers' hardware.
Catalog Number
WA72XM3318U
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Finish Type
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725415823
Actual Depth
18.13 in
Actual Height
72.13 in
Actual Width
33.5 in
Depth
18 in
Height
72 in
Weight
430 lb
Width
34 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
1