WIEGMANN
Image of WA86M3E20 N12 Three Door Freestanding 86X112X20 Carbon Steel - Gray

N12 Three Door Freestanding 86X112X20 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA86M3E20

N12 Three Door Freestanding 86X112X20 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure rating protects enclosured equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp, and paper, wood products, textile and similiar industries. Select from three, four, and five door options to best meet your application requirements.

  • Designed to protect electrical and electronic controls, components and instruments in typical industrial environments
  • Enclosure rating protects enclosured equipment from dust, dirt, oil and dripping water
  • These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp, and paper, wood products, textile and similiar industries
  • Select from three, four, and five door options to best meet your application requirements.

General

Application

Designed to protect electronic controls, components and instruments in typical industrial environments from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors, PLC's as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries. Select from three, four or five door options to best meet your application requirements.

Catalog Number

WA86M3E20

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Latches Type

3 Point Keylocking-Padlocking Combo

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

3

Type

Enclosure

UPC

786725849215

Dimensions

Actual Depth

20.13 in

Actual Height

86.13 in

Actual Width

112.13 in

Depth

20 in

Height

86 in

Weight

1890 lb

Width

122 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

3

Logistics

Carton Quantity

1

Pallet Quantity

1