
Brand: Wiegmann
Catalog ID: WA726024FSDAD
Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.
Application
Designed to protect electrical and electronic controls, components, and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications
Catalog Number
WA726024FSDAD
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
No
Finish Type
Latches Type
3 Point Keylocking-Padlocking Combo
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725452101
Actual Depth
24.25 in
Actual Height
72.12 in
Actual Width
60.12 in
Depth
24 in
Height
72 in
Weight
615 lb
Width
60 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
2
Carton Quantity
1