
Brand: Wiegmann
Catalog ID: N12727224
Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.
Application
Designed to protect electronic controls, components and instruments in typical industrial environments from dust, dirt, oil and dripping water. These enclosures are used to machine tool applications for housing motor starters, drives, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.
Catalog Number
N12727224
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
No
Finish Type
Latches Type
Clamps
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Floor Mounting Feet
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725412709
Depth
24 in
Height
72 in
Weight
835 lb
Width
72 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
2
Carton Quantity
1
Pallet Quantity
1