WIEGMANN
N3R CT DBL DR HNG CVR 48X48X12 CS -GRAY
CT Cabinet, Current Transformer Cabinet

N3R CT DBL DR HNG CVR 48X48X12 CS -GRAY

Brand: Wiegmann

Catalog ID: CTDD484812

N3R CT DBL DR HNG CVR 48X48X12 CS -GRAY

48X48X12 CS -GRAY

General

Catalog Number

CTDD484812

EU RoHS Indicator

No

UPC

786725884988

Dimensions

Cubic Capacity

27648 cu.in

Depth

12 in

Height

48 in

Width

48 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1

Pallet Quantity

1