
Brand: Wiegmann
Catalog ID: CTDD303612
Application
Enclosures are designed as a housing for current and voltage transformers, recorders, meters, junction, service box, relay, and/or for terminal instrumentation.
Catalog Number
CTDD303612
Color
Ansi-61 Gray Textured
EU RoHS Indicator
No
Finish Type
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725853953
Cubic Capacity
12960 cu.in
Depth
12 in
Height
36 in
Weight
119 lb
Width
30 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Knockouts
Number of Doors (Fixed)
2
Carton Quantity
1