
Brand: Wiegmann
Catalog ID: CTSD303612
Application
Designed as a housing for current and voltage transformers, recorders, meters, junction box, service box, rely and/or for terminal instrumentation.
Catalog Number
CTSD303612
Color
Ansi-61 Gray Textured
EU RoHS Indicator
No
Finish Type
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725853922
Cubic Capacity
12960 cu.in
Depth
12 in
Height
36 in
Weight
122 lb
Width
30 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Knockouts
Number of Doors (Fixed)
1
Carton Quantity
1