WIEGMANN
Image of RSCG060624 N3R Gutter 6X6X24 Carbon Steel - Gray

N3R Gutter 6X6X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSCG060624

N3R Gutter 6X6X24 Carbon Steel - Gray

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG060624

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

Yes

Finish Type

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Gutter

UPC

786725408559

Dimensions

Actual Depth

24.13 in

Actual Height

6.06 in

Cubic Capacity

864 cu.in

Depth

24 in

Height

6 in

Weight

13.5 lb

Width

6 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

2