WIEGMANN
Image of RSCG060648G N3R Gutter 6X6X48 Carbon Steel - Galvanized

N3R Gutter 6X6X48 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: RSCG060648G

N3R Gutter 6X6X48 Carbon Steel - Galvanized

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover fabricated from 16 gauge G-90 pre-galvanized steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG060648G

EU RoHS Indicator

Yes

Finish Type

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Gutter

UPC

786725408665

Dimensions

Actual Depth

48.13 in

Actual Height

6.06 in

Actual Length

48.13 in

Actual Width

6.06 in

Cubic Capacity

1728 cu.in

Depth

48 in

Height

6 in

Weight

25 lb

Width

6 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

2