
Brand: Wiegmann
Catalog ID: RSCG101024NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG101024NK
Color
Ansi-61 Gray Textured
Construction
Spot and Tack Welded
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725875191
Actual Depth
24.13 in
Actual Height
10.06 in
Cubic Capacity
2400 cu.in
Depth
24 in
Height
10 in
Weight
20 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
16