
Brand: Wiegmann
Catalog ID: RSCG101036GNK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG101036GNK
EU RoHS Indicator
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725875269
Actual Depth
36.13 in
Actual Height
10.06 in
Actual Width
10.06 in
Cubic Capacity
3600 cu.in
Depth
36 in
Height
10 in
Weight
26 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Carton Quantity
1