
Brand: Wiegmann
Catalog ID: RSCG121224NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG121224NK
Color
Ansi-61 Gray Textured
EU RoHS Indicator
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725875313
Actual Depth
24.13 in
Actual Height
12.06 in
Cubic Capacity
3456 cu.in
Depth
24 in
Height
12 in
Weight
24 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Carton Quantity
1