
Brand: Wiegmann
Catalog ID: RSCG121236GNK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG121236GNK
EU RoHS Indicator
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725875382
Actual Depth
36.13 in
Actual Height
12.06 in
Actual Width
12.06 in
Cubic Capacity
5184 cu.in
Depth
36 in
Height
12 in
Weight
24 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Carton Quantity
1