
Brand: Wiegmann
Catalog ID: RSCG121260NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG121260NK
Color
Ansi-61 Gray Textured
EU RoHS Indicator
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725875344
Actual Depth
60.13 in
Actual Height
12.06 in
Cubic Capacity
8640 cu.in
Depth
60 in
Height
12 in
Weight
31 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
6