
Brand: Wiegmann
Catalog ID: RSCG121272NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG121272NK
Color
Ansi-61 Gray Textured
EU RoHS Indicator
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725875351
Actual Depth
72.13 in
Actual Height
12.06 in
Actual Length
72.13 in
Actual Width
12.06 in
Cubic Capacity
10368 cu.in
Depth
72 in
Height
12 in
Weight
86 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
6