
Brand: Wiegmann
Catalog ID: RSCG040436NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG040436NK
Color
Ansi-61 Gray Smooth
Construction
Spot and Tack Welded
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725863310
Actual Depth
36.13 in
Actual Height
4.06 in
Actual Width
4.06 in
Cubic Capacity
576 cu.in
Depth
36 in
Height
4 in
Weight
13.25 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
4
Pallet Quantity
81