
Brand: Wiegmann
Catalog ID: RSCG060624NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG060624NK
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
Yes
Finish Type
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725863396
Actual Depth
24.13 in
Actual Height
6.06 in
Cubic Capacity
864 cu.in
Depth
24 in
Height
6 in
Weight
13.5 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Knockouts
Carton Quantity
2
Pallet Quantity
24