
Brand: Wiegmann
Catalog ID: RSCG060648NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG060648NK
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
Yes
Finish Type
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725863433
Actual Depth
48.13 in
Actual Height
6.06 in
Actual Length
48.13 in
Actual Width
6.06 in
Cubic Capacity
1728 cu.in
Depth
48 in
Height
6 in
Weight
25 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Knockouts
Carton Quantity
2
Pallet Quantity
25