
Brand: Wiegmann
Catalog ID: RSCG080818NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG080818NK
Color
Ansi-61 Gray Textured
EU RoHS Indicator
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725874927
Actual Depth
18.13 in
Actual Height
8.06 in
Actual Width
8.06 in
Cubic Capacity
1152 cu.in
Depth
18 in
Height
8 in
Weight
16 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Carton Quantity
1