
Brand: Wiegmann
Catalog ID: RSC121806G
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RSC121806G
EU RoHS Indicator
No
Finish Type
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725402663
Cubic Capacity
1296 cu.in
Depth
6 in
Height
18 in
Weight
15.67 lb
Width
12 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Knockouts
Carton Quantity
3