WIEGMANN
Image of PBXD1 N4 30.5 MM 1 Deep Pushbutton Enclosure 4X4X4.7 Carbon Steel - Gray

N4 30.5 MM 1 Deep Pushbutton Enclosure 4X4X4.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBXD1

N4 30.5 MM 1 Deep Pushbutton Enclosure 4X4X4.7 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD1

Color

Ansi-61 Gray Textured

EU RoHS Indicator

Yes

Finish Type

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

1

Type

Deep Pushbutton Enclosure

UPC

786725431052

Dimensions

Depth

4 in

Height

4 in

Weight

3 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

1

Logistics

Carton Quantity

1