WIEGMANN
Image of PBXD16V N4 30.5 MM 16 Vertical Deep Pushbutton Enclosure 20.7X6.2X4.7 Carbon Steel - Gray

N4 30.5 MM 16 Vertical Deep Pushbutton Enclosure 20.7X6.2X4.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBXD16V

N4 30.5 MM 16 Vertical Deep Pushbutton Enclosure 20.7X6.2X4.7 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD16V

Color

Ansi-61 Gray Textured

EU RoHS Indicator

No

Finish Type

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

16

Type

Deep Pushbutton Enclosure

UPC

786725431519

Dimensions

Actual Depth

20.75 in

Actual Height

20.75 in

Actual Width

6.25 in

Depth

21 in

Height

21 in

Weight

12 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

16

Logistics

Carton Quantity

1