WIEGMANN
Image of PBXD4 N4 30.5 MM 4 Deep Pushbutton Enclosure 10X4X4.7 Carbon Steel - Gray

N4 30.5 MM 4 Deep Pushbutton Enclosure 10X4X4.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBXD4

N4 30.5 MM 4 Deep Pushbutton Enclosure 10X4X4.7 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD4

Color

Ansi-61 Gray Textured

EU RoHS Indicator

Yes

Finish Type

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

4

Type

Deep Pushbutton Enclosure

UPC

786725431250

Dimensions

Depth

10 in

Height

10 in

Weight

6 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

4

Logistics

Carton Quantity

1