WIEGMANN
N4 30.5 MM 9 Pushbutton Enclosure 9.5X8.5X3 Carbon Steel - Gray
Image of PB9 N4 30.5 MM 9 Pushbutton Enclosure 9.5X8.5X3 Carbon Steel - Gray

N4 30.5 MM 9 Pushbutton Enclosure 9.5X8.5X3 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PB9

N4 30.5 MM 9 Pushbutton Enclosure 9.5X8.5X3 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB9

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

9

Series

PB Series

Type

Standard Push Button Enclosure

UPC

786725430352

Dimensions

Actual Depth

9.5 in

Actual Height

9.5 in

Actual Width

8.5 in

Depth

10 in

Height

10 in

Weight

8 lb

Width

9 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

9

Logistics

Carton Quantity

1

Pallet Quantity

96