WIEGMANN
N4 Two Door Floor-Mount 3PT Series, 74X72X24 Carbon Steel - Gray
Image of N4D7472243PT N4 Two Door Floor-Mount 3PT Series, 74X72X24 Carbon Steel - Gray
*Representative image
Image of N4D7472243PT N4 Two Door Floor-Mount 3PT Series, 74X72X24 Carbon Steel - Gray

N4 Two Door Floor-Mount 3PT Series, 74X72X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N4D7472243PT

N4 Double Door Floor-Mount 3-Point Handle 74X72X24 Carbon Steel - Gray

3-Point Handle 74X72X24 Carbon Steel - Gray

General

Application

Designed to house electrical and electronic controls, components, and instruments in wet non-corrosive environments. Typical applications for these enclosures include dairies, breweries, and other food processing activities that may require hose down. Enc

Catalog Number

N4D7472243PT

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Textured

Latches Type

3-Point Keylocking/Padlocking

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • 12 in High Floor Stand Kit
  • 12 in High Floor Stand Kit

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725865611

Dimensions

Cubic Capacity

115520 cu.in

Depth

38 in

Height

38 in

Weight

726 lb

Width

80 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Configuration

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1

Pallet Quantity

1