
Brand: Wiegmann
Catalog ID: WA101004GSC
Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.
Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Catalog Number
WA101004GSC
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Listings
UL
Material
Carbon Steel
Type
Enclosure
UPC
786725310258
Actual Depth
4.44 in
Actual Height
4.44 in
Actual Width
10.25 in
Cubic Capacity
160 cu.in
Depth
4 in
Height
4 in
Weight
9.6 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
120