
Brand: Wiegmann
Catalog ID: WA161608GSCG
Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.
Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Catalog Number
WA161608GSCG
Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Listings
UL
Material
Carbon Steel
Type
Enclosure
UPC
786725848805
Actual Depth
11.25 in
Actual Height
11.25 in
Actual Width
12.06 in
Cubic Capacity
1452 cu.in
Depth
11 in
Height
11 in
Weight
25 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
16