
Brand: Wiegmann
Catalog ID: WA202408GSC
Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.
Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Catalog Number
WA202408GSC
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Listings
UL
Material
Carbon Steel
Type
Enclosure
UPC
786725310609
Actual Depth
11.25 in
Actual Height
11.25 in
Actual Width
20.06 in
Cubic Capacity
2420 cu.in
Depth
11 in
Height
11 in
Weight
39 lb
Width
20 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
10