
Brand: Wiegmann
Catalog ID: WA060606GSCG
Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.
Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Catalog Number
WA060606GSCG
Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Listings
UL
Material
Carbon Steel
Type
Enclosure
UPC
786725848638
Actual Depth
6.04 in
Actual Height
6.04 in
Actual Width
7.04 in
Cubic Capacity
252 cu.in
Depth
6 in
Height
6 in
Weight
4 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
210