
Brand: Wiegmann
Catalog ID: BN4161406CH
Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection in areas that are hosed down or very wet or in outdoor applications.
Catalog Number
BN4161406CH
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Latches Type
Clamps
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725378500
Cubic Capacity
1344 cu.in
Depth
6 in
Height
16 in
Weight
21 lb
Width
14 in
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
20