
Brand: Wiegmann
Catalog ID: BN4040403CH
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection where equipment is hosed down, very wet or in outdoor applications.
Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection in areas that are hosed down or very wet or in outdoor applications.
Catalog Number
BN4040403CH
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Latches Type
Clamps
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725378050
Cubic Capacity
48 cu.in
Depth
3 in
Height
4 in
Weight
2 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
288