WIEGMANN
Image of WA903624FSN43PT N4 Single Door Freestanding 3-Point Handle 90X36X24 Carbon Steel - Gray

N4 Single Door Freestanding 3-Point Handle 90X36X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA903624FSN43PT

N4 Single Door Freestanding 3-Point Handle 90X36X24 Carbon Steel - Gray

90X36X24 Carbon Steel - Gray

General

Application

Designed to house electrical and electronic controls, terminals, and instruments in areas that are regularly hosed down or are otherwise very wet. Enclosures are also suitable for outdoor applications.

Catalog Number

WA903624FSN43PT

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Latches Type

3-Point Keylocking/Padlocking

Listings

CSA

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725869480

Dimensions

Cubic Capacity

39600 cu.in

Depth

30 in

Height

30 in

Weight

460 lb

Width

44 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1