WIEGMANN
Image of N4S723124FS N4 Single Door Freestanding 72X31X24 Carbon Steel - Gray

N4 Single Door Freestanding 72X31X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N4S723124FS

N4 Single Door Freestanding 72X31X24 Carbon Steel - Gray

Designed to house electrical and electronic controls, terminals and instruments in areas that are regularly hosed down or are otherwise very wet. Also suitable for outdoor applications.

  • Designed to house electrical and electronic controls, terminals and instruments in areas that are regularly hosed down or are otherwise very wet
  • Also suitable for outdoor applications.

General

Application

Designed to house electrical and electronic controls, terminals, and instruments in areas that are regularly hosed down or are otherwise very wet. Also suitable for outdoor applications.

Catalog Number

N4S723124FS

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Latches Type

Hasp and Staple

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725373956

Dimensions

Actual Depth

72.12 in

Actual Height

72.12 in

Actual Width

31.12 in

Cubic Capacity

160704 cu.in

Depth

72 in

Height

72 in

Weight

347 lb

Width

31 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1