WIEGMANN
N4 Single Door Freestanding 72X37X24 316 Stainless Steel
Image of N4S723724FSSSA N4 Single Door Freestanding 72X37X24 316 Stainless Steel

N4 Single Door Freestanding 72X37X24 316 Stainless Steel

Brand: Wiegmann

Catalog ID: N4S723724FSSSA

N4 Single Door Freestanding 72X37X24 316 Stainless Steel

Designed to house electrical and electronic controls, terminals and instruments in areas that are regularly hosed down or are otherwise very wet. Also suitable for outdoor applications.

  • Designed to house electrical and electronic controls, terminals and instruments in areas that are regularly hosed down or are otherwise very wet
  • Also suitable for outdoor applications.

General

Application

Designed to house electrical and electronic controls, terminals, and instruments in areas that are regularly hosed down or are otherwise very wet. Also suitable for outdoor applications.

Catalog Number

N4S723724FSSSA

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

No

Latches Type

Hasp and Staple

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Series

N4S-FSSSA

Type

Enclosure

UPC

786725845279

Dimensions

Cubic Capacity

38700 cu.in

Depth

30 in

Height

30 in

Weight

383 lb

Width

43 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1