
Brand: Wiegmann
Catalog ID: N4241206
Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.
Application
Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus
Catalog Number
N4241206
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
Yes
Finish Type
Latches Type
Clamps;Hasp and Staple
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725370207
Cubic Capacity
6912 cu.in
Depth
24 in
Height
24 in
Weight
29 lb
Width
12 in
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
4
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1