WIEGMANN
N4 Single Door Wall-Mount 30X20X6 Carbon Steel - Gray
Image of N4302006 N4 Single Door Wall-Mount 30X20X6 Carbon Steel - Gray

N4 Single Door Wall-Mount 30X20X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N4302006

N4 Single Door Wall-Mount 30X20X6 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.

  • Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access
  • Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.

General

Application

Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus

Catalog Number

N4302006

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Smooth

Latches Type

Clamps;Hasp and Staple

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725370351

Dimensions

Cubic Capacity

18000 cu.in

Depth

30 in

Height

30 in

Weight

42 lb

Width

20 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

10