
Brand: Wiegmann
Catalog ID: N4302008
Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.
Application
Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus
Catalog Number
N4302008
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Latches Type
Clamps;Hasp and Staple
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725371358
Cubic Capacity
18000 cu.in
Depth
30 in
Height
30 in
Weight
52 lb
Width
20 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
No
Nema Rating
4
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1