
Brand: Wiegmann
Catalog ID: N412D304210C
The N412D_C ULTIMATE Series Two Door enclosure is designed to house and protect electrical and electronic components in harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present.
Catalog Number
N412D304210C
Color
ANSI-61 Gray, Textured
Construction
Continuously Welded Seams
Cover Type
Door
Finish Type
Textured Polyester Paint
Knockouts
No
Latches Type
3-Point Handle
Listings
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
2
Number of Holes
4
Series
Ultimate
Sub Brand
Ultimate Series
Type
Enclosure
UPC
786725889716
Cubic Capacity
12600 cu.in
Depth
10 in
Height
30 in
Weight
117 lb
Width
42 in
Cable Entry
NO
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
Knockouts
No
Number of Doors (Fixed)
2
Number of Holes
4
Carton Quantity
1