WIEGMANN
Image of N412423812CDSSA N412 Single Door Flanged Disconnect Ultimate Series 42 X 38 X 12, 316 Stainless Steel

N412 Single Door Flanged Disconnect Ultimate Series 42 X 38 X 12, 316 Stainless Steel

Brand: Wiegmann

Catalog ID: N412423812CDSSA

N412 Single Door Flanged Disconnect Ultimate Series 42X38X12 316 Stainless Steel

  • Bodies and doors are fabricated from 316L stainless steel
  • Seams are continuously welded and ground smooth
  • Doors are sealed with a poured in place gasket
  • Mounting holes are located in the back of the enclosure
  • Latching system interlocks with the disconnect handle for added safety

Bodies and doors fabricated from 14 gauge 316 stainless steel. Continuously plasma welded seams. Increased tub opening for better access. Concealed hinges. Easy to remove doors are interchangeable. Grounding provisions included. Doors are sealed with poured-in-place polyurethane gasket. Mounting holes in rear of enclosure. Studs for mounting optional sub panel. Door latching system installed on door with a slotted insert defeater mechanism to open. Latching system interlocks with the disconnect handle for added safety. 3pt latch system.

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers, available with or without Wiegmann-supplied defeater door handle and handle hardware.

Catalog Number

N412423812CDSSA

Color

Brushes Stainless Steel

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

3-Point

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725869572

Dimensions

Cubic Capacity

19152 cu.in

Depth

12 in

Height

42 in

Weight

146 lb

Width

38 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1